??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BOS 08E-PS-PR20-S49
HELP_VARIABLE
Company
Balluff
Description
Photoelectric sensors
Bill of material
BALLUFF BOS 08E-PS-PR20-S49
VERF
Availability
Available
BC
Order code
BOS01RK
TC
Artikelbezeichnung
BOS 08E-PS-PR20-S49
PX
Product view
52257_00
ROT
Rotation
MOUNTING
Mounting
ICON
WEBINC
Product family
Retroreflective sensor;Diffuse and through-beam sensors
W
Gewicht
0.01700 kg
TRAFFIC
Customs number
85365019
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Series = 08E, Dimension = Ø 8 x 40 mm, Interface = PNP normally open (NO), Principle of operation = Photoelectric sensor, Principle of optical operation = Retroreflective sensor, Beam characteristic = Divergent, Light type = LED, red light, Light spot size = Ø 3.0 mm Light exit, Range = 30 mm...1 m, Connection = Connector, M8x1-Male, 3-pin, Housing material = Stainless steel, Material sensing surface = PMMA, Operating voltage Ub = 10...30 VDC, Approval/Conformity = CE, UKCA, cULus, WEEE
CAE
EPlan
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.